IESNA:LM-63-2002
[TEST]P948228
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12639
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1971.5 1850.9 1746.4 1622.7 1498.9 1422.3 1395.2 1399.2 1422.3 1451.9
1589.9 2018.5 2714.5 3412.1 4117.7 4658.1 5135.4 5510.5 5894.4 6141
6159.4 5853.7 4488.1 3910.2 3253.3 2210.9 1369.6 1082.3 727.1 383.1
191.6 145.3 92.6 54.3 21.6 0 0
1971.5 1867.7 1763.1 1640.2 1514.9 1437.5 1408.8 1406.4 1426.3 1453.4
1559.6 1931.5 2600.4 3384.2 4061 4623.7 5119.4 5548 5907.2 6192.1
6256 6003.8 4684.4 4009.2 3383.4 2352.2 1458.2 1123 751.9 402.3
223.5 175.6 119.7 78.2 51.1 12 0
1971.5 1865.3 1767.1 1650.6 1528.5 1452.7 1420.7 1414.3 1427.1 1451.9
1521.3 1794.3 2367.3 3115.2 3840.7 4487.3 5073.1 5574.4 6013.3 6378.9
6513 6402 5984.6 4705.2 3946.1 2911.7 1827 1315.4 957 559.5
376.7 311.3 272.2 226.7 155.6 27.1 0
1971.5 1876.5 1782.3 1680.9 1571.6 1490.2 1454.2 1439.9 1444.7 1463.8
1498.1 1640.2 2020.1 2634.7 3365.8 4096.2 4815.3 5502.5 6117.1 6561.7
6831.5 6868.2 6668.6 6322.2 5755.5 4781.8 3904.6 2997.9 2009.8 930.7
472.5 311.3 235.5 155.6 61.5 0 0
1971.5 1880.5 1801.4 1716 1627.4 1559.6 1518.9 1502.9 1500.5 1515.7
1541.2 1593.9 1763.1 2143.9 2730.5 3426.5 4204.7 5006.9 5803.4 6473.1
6960.8 7224.1 7234.5 7042.2 6781.2 6424.4 5925.5 5065.9 3768.9 2276.4
972.2 338.4 141.3 79 31.1 2.4 0
1971.5 1896.4 1826.2 1767.1 1703.3 1652.2 1624.3 1611.5 1609.9 1621.9
1645 1678.5 1748.8 1905.2 2223.7 2715.3 3358.7 4093 4860.8 5622.2
6347 6960.8 7426.1 7613.7 7632 7623.2 7632.8 7417.3 6422.8 4565.5
2546.1 857.2 217.9 80.6 20 1.6 0
1971.5 1912.4 1858.9 1820.6 1790.3 1770.3 1766.3 1773.5 1787.9 1807
1835.8 1875.7 1927.6 2013.8 2157.4 2403.3 2785.6 3299.6 3879.1 4501.6
5178.5 5878.4 6560.1 7176.3 7720.6 8166.8 8633.7 9099.8 9091 7663.1
4758.6 2015.4 525.2 148.5 44.7 3.2 0
1971.5 1933.9 1902 1883.7 1881.3 1892.4 1915.6 1955.5 1993.8 2040.1
2102.4 2165.4 2228.5 2313.9 2425.6 2598.8 2867 3243.7 3685.1 4206.3
4800.1 5394 6012.5 6601.6 7361.4 8143.6 9093.4 9986.6 10435.1 9898.8
7804.4 4256.6 1192.5 253.8 54.3 4 0
1971.5 1957.9 1946.7 1957.9 1981 2019.3 2068 2125.5 2179.8 2240.4
2306.7 2373.7 2444.8 2538.9 2662.7 2842.2 3091.3 3438.5 3870.3 4370.7
4974.9 5618.2 6335 7114.8 7960.1 8899.5 9890.8 10823.9 11304.3 10826.2
8521.2 3926.2 834.1 216.3 44.7 4 0
1971.5 1957.1 1953.9 1968.3 1996.2 2040.9 2096.8 2151 2214.1 2272.4
2337.8 2401.7 2475.1 2562.9 2689.8 2872.6 3127.2 3475.2 3915.8 4456.1
5069.1 5741.2 6473.9 7287.2 8154 9107.8 10102.3 10991.5 11388.1 10700.1
8032.7 3269.3 634.5 168.4 33.5 3.2 0
1971.5 1973.1 1985.8 2029.7 2083.2 2155.8 2243.6 2331.4 2418.4 2506.2
2591.6 2683.4 2781.6 2914.1 3107.2 3354.7 3658 4044.3 4507.2 5026
5579.9 6154.6 6775.6 7362.2 7900.2 8355.9 8708.7 8816.5 8423.8 7200.2
4619.8 1356.1 246.6 75.8 19.2 6.4 0
1971.5 1980.2 2004.2 2052.1 2120.7 2206.9 2301.9 2401.7 2499.8 2589.2
2676.2 2760.8 2851 2961.2 3092.9 3271.7 3509.5 3799.2 4124.1 4460.1
4800.1 5142.5 5474.6 5737.2 5874.5 5876.1 5750.7 5466.6 4882.3 4055.5
2631.5 883.6 197.1 64.7 24.7 9.6 0
1971.5 1981.8 2011.4 2059.3 2130.3 2210.9 2296.3 2378.5 2448 2500.6
2531 2550.1 2556.5 2566.1 2585.2 2616.4 2699.4 2875.8 3099.3 3318
3460.8 3526.3 3513.5 3335.5 2944.4 2427.2 1853.3 1214.8 707.2 381.5
204.3 90.2 37.5 15.2 5.6 0.8 0
1971.5 1986.6 2004.2 2037.7 2062.4 2076 2077.6 2045.7 1987.4 1887.6
1747.2 1571.6 1372 1170.9 976.9 795.8 633.7 524.4 486.1 481.3
486.1 482.9 434.2 344 245.8 164.4 109.3 83 68.6 55.9
43.1 27.1 11.2 4.8 1.6 0 0
1971.5 1987.4 1983.4 1956.3 1898 1809.4 1688.9 1514.9 1287.4 1023.2
776.6 574.7 428.6 351.2 323.3 317.7 313.7 308.9 300.9 292.1
278.6 249 205.1 159.6 122.9 97.4 77.4 60.7 47.1 35.1
23.1 11.2 4.8 1.6 0 0 0
1971.5 1976.2 1933.9 1831.8 1677.7 1477.4 1204.4 905.1 649.7 471.7
377.5 336.8 312.1 291.3 273 257.8 249.8 241 233.1 225.1
212.3 190 161.2 130.9 103 82.2 66.2 51.1 38.3 26.3
13.6 6.4 2.4 0 0 0 0
1971.5 1961.9 1864.5 1693.7 1455.8 1160.5 820.5 561.1 419 370.3
346.4 324.1 296.1 262.6 228.3 199.5 178 168.4 174.8 184.4
184.4 173.2 153.2 127.7 100.6 79.8 62.3 48.7 35.9 23.9
15.2 6.4 2.4 0 0 0 0
1971.5 1956.3 1811.8 1569.2 1245.1 862 562.7 417.4 379.1 358.4
336.8 306.5 270.6 232.3 195.5 164.4 138.9 126.1 120.5 118.9
119.7 119.7 116.5 106.2 93.4 79.8 67 53.5 43.1 34.3
25.5 15.2 3.2 0 0 0 0
1971.5 1953.9 1768.7 1481.4 1096.7 703.2 462.1 393.5 371.9 352
324.9 289.7 251.4 212.3 178.8 150.9 133.3 123.7 117.3 111.7
106.2 101.4 97.4 92.6 86.2 77.4 66.2 55.9 47.9 39.1
28.7 17.6 3.2 0 0 0 0
1971.5 1944.3 1729.6 1402.4 980.9 600.2 420.6 386.3 368 344.8
315.3 282.5 247.4 209.1 175.6 150.9 135.7 127.7 122.1 117.3
110.9 106.2 100.6 95 87.8 75.8 60.7 51.9 43.1 34.3
23.9 11.2 1.6 0 0 0 0
1971.5 1943.5 1717.6 1372.8 933.8 561.9 407.9 383.1 366.4 341.6
311.3 281 248.2 212.3 178 151.7 137.3 129.3 122.9 118.1
113.3 107.8 101.4 94.2 83.8 67.8 49.5 41.5 33.5 24.7
16 5.6 0 0 0 0 0
1971.5 1945.1 1710.5 1360.9 913.9 549.9 407.9 382.3 364.8 340.8
309.7 279.4 248.2 211.5 177.2 150.9 137.3 129.3 123.7 118.9
114.1 107.8 101.4 94.2 83 65.4 47.9 40.7 31.9 23.9
14.4 4.8 0 0 0 0 0
